Din Rail, BDR
Hover to magnify image or click to enlarge
Din Rail, BDR
Ready to use, cut to size DIN-rail that facilitates both procurement and installation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: DIN rail 35 mm for terminal boxes.
- Material: Galvanized steel.
- Pack quantity: 5 pieces.
Specifications
Thickness | 1 mm |
Thickness | 18 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.