Depth Dividing Bars For Floor Standing Enclosures, VBD
Hover to magnify image or click to enlarge
Depth Dividing Bars For Floor Standing Enclosures, VBD
The dividing depth bar increases the mounting possibilities available within the enclosure and divides it into two useable spaces.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Fitted in the centre of a 1200 mm or 1600 mm wide enclosure (top and bottom), to provide standard mounting facilities in two sections of 600 mm or 800 mm wide. This enables separate fitting of accessories such as CAB(P), CBU, CLPK, CLPF etc., in either side of the enclosure. Accessories are adjustable in depth within the 25 mm hole pattern.
- Material: 1.75 mm zinc plated steel.
- Pack quantity: 1 pair without mounting accessories.
- Mounting requirements: Add VBK for mounting. Add VB for complete mounting facilities in the division.
- Add VBK for mounting. Add VB for complete mounting facilities in the division
- The dividing bar replicates the enclosure's frame vertically both in the front and rear, increaseing the mounting possibilities available
- The bar divides the enclosure into two internally useable spaces, where more accessories can be mounted, providing a cost effective solution
Specifications
Thickness | 0.07 in |
Thickness | 1.75 mm |
Material | Steel |
Color | Unpainted |
Finish | Zinc Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.