Cover Plates, MMG
Hover to magnify image or click to enlarge
Cover Plates, MMG
The cover/adapter plate can be mounted on the marshalling plate, MM, when some cut-outs are not used or when 16 pin connectors are used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: To cover unused connector cut-outs of a marshalling plate MM, or to adapt to 16 pins connectors to allow the mix of both connector types.
- Material: 2 mm zinc plated steel.
- Pack quantity: For quantity see table. Including mounting accessories and seal.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.