Cover Plates, BDP
Hover to magnify image or click to enlarge
Cover Plates, BDP
The cover plate covers the top opening of base or desk unit in consoles, which protects electrical equipment from the environment and personnel from injuries.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Used to cover top opening of base or desk unit in MPC consoles.
- Material: 2 mm mild steel.
- Finish: RAL 7035 structured powder paint.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.