Compact Series 4 Cable Wall Joint


Compact Series 4 Cable Wall Joint
Compact Series 4 Cable Wall Joint mounts the suspension system to a vertical surface, allowing the tube to extend horizontally. Provides cable access to the inside of the suspension system from above or below. Swivel range approximately 180 degrees.
Details
Resources
Features
- Adjustable tension at pivot point
- Bellows with zipper, gasket and set screws are included
- Rotation limiter is optional and can be purchased separately
- Surface mounting fasteners are not provided
- Assembled Compact Series 4 HMI Arm System has a max weight load of 337 lb. (153.2 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.