Compact Series 2 Horizontal Wall Joint


Compact Series 2 Horizontal Wall Joint
Compact Series 2 Horizontal Wall Joint mounts the suspension system to a vertical surface, allowing the tube to extend horizontally. Arm can be rotated or turned 300 degrees. Includes access plates for easy wire installation.
Details
Resources
Features
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- Assembled Compact Series 2 HMI Arm System has a max weight load of 101 lb. (45.8 kg)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.