Compact LED Light, CEL
Hover to magnify image or click to enlarge
Compact LED Light, CEL
A compact LED light specially designed for nVent HOFFMAN enclosures. Available with or without motion sensor. Simple through-wiring based on a plug-and-play system. Suitable for global use with a voltage range of 24-240V (AC/DC).
Industry Standards
UL 508A Component Recognized; File No. E61997
cUL Component Recognized per CSA C22.2 No. 14; File No. E61997
IP20
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Connection: Infeed, 2-pole. Through wiring, 2-pole
- Follow-up time of the motion detector: 3 min.
- Light colour: 5300 K (neutral white)
- Dimensions: 396 x 33 x 40
- Lamp type: LED
- Power consumption: 5.1 W max.
- Luminosity: 550 lm
- Operating temperature: -20 ... +55 °C
- Protection degree: IP20
- Operating voltage: 24 - 240 V (AC/DC) (+/- 10%)
- Description: A compact LED light specially designed for nVent HOFFMAN enclosures. Designed to fit 25mm mounting profile and accessory channel. May be fitted horizontally or vertically. The light allows up to 4 lights to be connected to each other in a daisy chain. Model ending with "M" includes motion sensor. Magnetic attachment as accessory.
- Protection: II / III
Specifications
Luminosity | 550 lm |
Color Temperature | 5800 K |
Color | Black |
Lamp Type | LED |
Light Color | Neutral White |
Material | Plastic |
Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.