Commercial Lay-in Hinged-Cover Type 1 Wireway Lay-in Hinged-Cover, Type 1 Wireway Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Quick Ship No (151) Yes (44) Height 2.5 in (31) 3 in (2) 4 in (16) 6 in (15) 8 in (12) 10 in (11) 12 in (16) View All View Less Apply Height 64 mm (6) 76 mm (2) 102 mm (19) 152 mm (19) 203 mm (12) 254 mm (11) 305 mm (18) View All View Less Apply Width 2.5 in (114) 3 in (2) 4 in (19) 6 in (19) 8 in (12) 10 in (11) 12 in (18) View All View Less Apply Width 64 mm (114) 76 mm (2) 102 mm (19) 152 mm (19) 203 mm (12) 254 mm (11) 305 mm (18) View All View Less Apply Depth 1.38 in (2) 2 in (2) 12 in (10) 18 in (3) 24 in (10) 36 in (10) 48 in (10) 60 in (10) 72 in (2) 96 in (5) 120 in (10) View All View Less Apply Depth 35 mm (2) 51 mm (2) 305 mm (10) 457 mm (3) 610 mm (10) 914 mm (10) 1219 mm (10) 1524 mm (10) 1828 mm (2) 1829 mm (8) 2438 mm (5) 3048 mm (10) View All View Less Apply Protection Rating NEMA Type 1 IP30 (152) IP54 (7) Filter1Filter applied: 1Category: Commercial Lay-in Hinged-Cover Type 1 WirewayView All Filters (1) SubcategoriesStraight Section Lay-in Hinged-Cover Type 1DetailsClosure PlateDetailsElbow 90-Degree Lay-in PaintedDetailsUniversal U-ConnectorDetailsElbow 45-Degree Lay-in PaintedDetailsPanel AdapterDetailsElbow 90-Degree Inside Opening Lay-in PaintedDetailsFlush Tee 90-DegreeDetailsElbow Sweep 90-DegreeDetailsSweep TeeDetailsElbow 90-Degree Outside OpeningDetailsDrop and Bracket HangersDetailsReducerDetailsElbow 90-Degree Tee-CrossDetailsSupport HangerDetailsTelescope FittingDetailsOpen AdapterDetailsCross FittingDetails