Closure Plates


Closure Plates
Closure Plates seal the ends of the Cable Entry Cabinet to maintain environmental integrity. DIN and adjustable closure plates are available to facilitate cable connection into the cabinet.
Details
Resources
Features
- 14 gauge (1.75mm) mild steel
- RAL 7035 textured light-gray polyester powder paint finish
- Solid, DIN cutout, and Adjustable closure plates are available
- Closure Plate Adapters for Cutouts are sold separately
Specifications
Thickness | 1.9mm |
Thickness | 14ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.