Center Upright


Center Upright
Center Uprights are vertical channels that attach to the frame (top and bottom). Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories in wider frames. The vertical hole pattern matches the vertical hole pattern in the frame. Center uprights are furnished in pairs and include mounting hardware.
Details
Resources
Features
- Furnished in pairs; mounting hardware included
- Constructed from 12 gauge steel; RAL 7035 textured light-gray polyester powder paint finish
- Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories in wider frames.
- Vertical hole pattern matches the vertical hole pattern in the frame.
Specifications
Thickness | 2.66mm |
Thickness | 12ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.