Bonding and Grounding Lay-In Lug


Bonding and Grounding Lay-In Lug
Lay-in Lugs are dual-rated, UL486B listed connectors that bond the end of cable securely to a rack. They are made of electroplated 6061-T6 aluminum. They require a 3/16-in. hex key (not included).
Details
Resources
Features
- Lay-in Lugs are dual-rated, UL486B listed connectors that bond the end of cable securely to a rack
- They are made of electroplated 6061-T6 aluminum
- They require a 3/16-in. hex key (not included)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.