Skip to main content

Please Select Your Country/Language Preferences

Liquid Cooling Solutions

Liquid Cooling Solutions for IT Infrastructure

SOLUTIONS FOR HIGH PERFORMANCE APPLICATIONS

Maintaining high availability (uptime) with minimal operating costs is a major challenge in Network and Data Centers, where a significant portion of costs is spent on power consumption for IT equipment and server cooling.

nVent HOFFMAN offers a wide range of standard and custom air, indirect and direct water cooling solutions. Our range of products enables you to meet these challenges and protect your IT infrastructure, whether it's for small decentralized Edge Computing, in harsh conditions, or large data center installations.

HIGH DENSITY PRECISION HYBRID COOLING

  • Utilization of 100% of rack and data center spaces at high densities
  • Facilitates maximum performance for processors
    Dependence on fans and expensive HVAC systems is drastically reduced
  • Reduces chilled water requirements and provides significant OPEX reduction with water cooling

DIRECT-TO-CHIP LIQUID COOLING

  • Processor-level high-density liquid cooling
  • Rack Mount Liquid-to-Liquid Cooling Distribution Units
  • Liquid distribution between CDU and cold plate loops suitable for various server or rack environments

Products

RACK CHILLER CDU800

The RackChiller CDU800 is designed to provide an efficient and secure supply of IT equipment. It offers maximum reliability, availability, and maintainability to support direct-to-chip liquid cooling.

FEATURES:

  • +800kW cooling capacity at 4K approach
  • High performance redundant pump system
  • Primary flow filtration (250 microns) and secondary (44 microns)
  • Primary (250 micron) and secondary (44 micron) flow filtration
  • Refrigerant connections through top or bottom panel
  • 10″ touch screen
  • Remote control functions through Ethernet, SNMP v3, Modbus, CAN Bus, and BACnet
  • Integrated leak detection

RACK CHILLER CDU100

Rackmount Coolant Distribution Unit (CDU) built for the most demanding High Performance Computing (HPC) needs. Managing over 100kW of thermal load in a remarkably small 4U footprint, this system provides cooling for up to 100 servers in multiple racks.

FEATURES:

  • Manages more than 100kW of processor load per network
  • Compatible with ASHRAE W4 water cooling
  • Redundant centralized pumps N+1
  • 5″ LCD screen with touch functionality
  • Integrated control and supervision system Command2 (web server, Modbus, SNMP
  • Internal and external leak detection system
  • 4U rack mount chassis

RACK CHILLER CDU40

Rackmount Coolant Distribution Unit (CDU) designed for the most demanding High Performance Computing (HPC) needs. Capable of handling over 40kW of thermal load in a remarkably small 4U footprint, this system provides cooling for up to 40 servers per rack.

FEATURES:

  • Manages more than 40kW of processor load per network
  • Compatible with ASHRAE W4 water cooling
  • Redundant centralized pumps N+1
  • 5″ LCD screen with touch functionality
  • Integrated control and supervision system Command2 (web server, Modbus, SNMP)
  • Internal and external leak detection system
  • 4U rack mount chassis

RackChiller Rack Manifold

RackChiller Rack Manifolds are a configurable solution utilized in liquid cooled applications that require increased uptime and improved power usage effectiveness. Designed with integration and installation in mind, the manifolds utilize plug-and-play style connections, universal mounting features and coexist with other data center accessory equipment.

FEATURES:

  • Delivers water-based coolant from CDU unit or facility manifolds to cold plate equipment
  • Standard configuration uses jumper hoses to connect manifold to cold plate equipment (jumper hoses sold separately)
  • Hose-whip configuration connects directly to cold plate equipment utilizing hose-whips attached directly to the manifold

Data Center Resources

LHX+ 45 In-Rack Air-to-Water Cooler

RackChiller In-Row 45

CDU800 Sell Sheet

CDU800 Spec Sheet

RackChiller CDU100 Sell Sheet

RackChiller CDU100 Spec Sheet

RackChiller CDU40 Sell Sheet

RackChiller CDU40 Spec Sheet

RackChiller Rack Manifold Sell Sheet

RackChiller Rack Manifold Spec Sheet

Edge and Data Center Cooling Solutions Brochure

High-Density Liquid Cooling Case Study

Play

Play

Play

Play

Play

Play

Complete the form below to have a nVent HOFFMAN Data Solutions Specialist assist you: