Skip to main content

Please Select Your Country/Language Preferences

Cable Entry Accessories

New accessories and tools include locking frames, click-in inlays, actuated and punching tools, and sealing plugs.

Cable Entry Gland Plate Connected Locking, CCFLO

The optional locking frames ensures that the grommets cannot be pushed out without using tools.

Cable Entry Gland Plate Connected Locking Inside, CCFLI

The optional locking frames ensures that the grommets cannot be pushed out without using tools.

Cable Entry Gland Plate Connected Grommet Small, CCFGS

CCFGS grommets are used together with the CCFI and CCFO cable entry systems. The tapered shape of the grommet enables user-friendly pressing-in of the grommet. Their wave-cut profile makes them easy to insall and ensures a perfect fit around the individual cables.

Cable Entry Gland Plate Connected Grommet Large, CCFGL

CCFGL grommets are used together with the CCFI and CCFO cable entry systems. The tapered shape of the grommet enables user-friendly pressing-in of the grommet. Their wave-cut profile makes them easy to insall and ensures a perfect fit around the individual cables.

Cable Entry Gland Plate Connected Divider, CCFD

The click-in CCFD inlays enable needs-based dimensioning of the frame opening, correnspodning to the grommet being used.

Cable Entry Gland Plate Actuating Tool, CEAT

CEAT ergonomic actuating tool, helps you mount or dismount the grommets conveniently from the frame.

Cable Entry Gland Plate Hole Punch, CEAP

CEAP punching tools for CCF and CEP cable entry systems.

Cable Entry Gland Plate Blind Cover, CEAB

Blind cover to cover opening for cable entries CEP and CCF.

Cable Entry Gland Plate Sealing Plug, CEAS

Sealing plugs CEAS offer the possibility of closing unused holes in CEP cable entries that have already been pierced. The geometry of the head prevents the ingress of spray water or dust from outside and ensures protection class IP66.

Complete the form below to have a nVent HOFFMAN Cable Entry Solutions Specialist assist you: