TD Compact Four Pole Distribution Block, 160 A
TD Compact Four Pole Distribution Block, 160 A
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Related Products
Features
- Minimum space for maximum power
- Protection cover and insulating screens are transparent
- Insulating screen between each row
- Easy and safe connections
- Easily clips onto DIN rail or mounts to panel with screws
- Solid bars provide reliability
- Input separated from outputs
- Neutral bar available
- Wiring with or without terminal
- RoHS compliant
- Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
- Halogen free
Specifications
Material | Thermoplastic; Brass |
Design Guideline for Distribution Blocks, Power Blocks and Power Terminals | ||||||||||
Derating according to Ambient* Temperature (°F) to maintain working temperature of 185°F | ||||||||||
Ambient Temperature (°F) | 86° | 95° | 104° | 113° | 122° | 131° | 140° | 149° | 158° | 167° |
Derating Coefficient (d) | 1 | 1 | 1 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 |
*environment around the terminal blocks inside the enclosure |
Brochure
Flyer
Installation Manual / Instruction Sheet
Certifications
CE, ERIFLEX TD
English
EN 60947-7-1
EN 45545 HL3/R23, UD/BD/TD/SB
English
EN 45545-2:2013
UKCA, ERIFLEX TD
English
EN 60947-7-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.