Subcategories
Products | 228 results (1174 items)
nVent ERIFLEX Flexibar Advanced, Tinned Copper
Flexible busbar with Advanced Technology design; thin layers of tinned electrolytic copper with high-resistance, halogen free, low smoke and flame retardant insulation.
nVent ERIFLEX IFBS Support Kit for Flexibar and IBSB Advanced
Economic, versatile solution for mounting Flexibar and IBSB conductors quickly and easily. Distance is adjustable between phases. Fire retardant and high temperature resistant.
BD Two Pole Distribution Block, 40 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
FRCB Flat Braid in Coil, Plain Copper
Flat Bare Copper Grounding Braid in Coil.
RRCBI Insulated Round Braid in Coil, Plain Copper
Round Insulated Copper Grounding Braid in Coil.
CABS Busbar Support Kit
Module kit for all busbar types.
CAPB Cap Nut with Threaded Stud
Low voltage electrical insulator accessory.
Adjustable Flat Busbar Support Kit
Adjustable Flat Busbar Support Kit enables to build custom adjustable flat busbar supports.
Compact Busbar Support with Neutral Circuit
Compact busbar support design fits in 400 mm (15 3/4") deep panels.