Subcategories
Products | 228 results (1149 items)
nVent ERIFLEX IFBS Support Kit for Flexibar and IBSB Advanced
Economic, versatile solution for mounting Flexibar and IBSB conductors quickly and easily. Distance is adjustable between phases. Fire retardant and high temperature resistant.
EC16 Earthing/Grounding Connector
Earthing/grounding Busbar Connector.
CAPB Cap Nut with Threaded Stud
Low voltage electrical insulator accessory.
Adjustable Flat Busbar Support Kit
Adjustable Flat Busbar Support Kit enables to build custom adjustable flat busbar supports.
Compact Busbar Support with Neutral Circuit
Compact busbar support design fits in 400 mm (15 3/4") deep panels.
CABS Busbar Support Kit
Module kit for all busbar types.
Braid Crimping Tool Kit
Hydraulic punching tool accessories.
BD Two Pole Distribution Block, 40 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
MFF nVent ERIFLEX Flexibar Folding Tool Starter Kit
Manual folding tool accessories for flexible busbars.
FRCB Flat Braid in Coil, Plain Copper
Flat Bare Copper Grounding Braid in Coil.
PCB Plain Copper Busbar
Copper busbar for heavy-duty power connections.