Skip to main content

Please Select Your Country/Language Preferences

nVent ERIFLEX IFBS Support Kit for Flexibar and IBSB Advanced Hover to magnify image or click to enlarge

nVent ERIFLEX IFBS Support Kit for Flexibar and IBSB Advanced

nVent ERIFLEX IBSB and Flexibar Advanced Bracing System (IFBS) has been designed for the nVent ERIFLEX Flexibar Advanced and IBSB braided conductors range. The IFBS is an economic solution to hold and fasten Flexibar and IBSB conductors between two pieces of electrical equipment. This compact fastening solution offers adjustable, low center distance between phases for easy and tidy alignment on Molded Case Circuit Breakers (MCCB) or other compact electrical devices. The IFBS Support Kit can be mounted on an enclosure back plate or a C-shaped profile. Due to its versatile nature, the conductors can be mounted side-by-side or on top, with one or more conductors per phase, making the IFBS quick and easy to install. Additionally, IFBS offers safe and reliable protection through its IEC® 61439-1 certification and composition of low smoke, halogen free, flame retardant materials that are naturally resistant against high temperatures.

Read more Read less
  • CE, ERIFLEX​ IFBS
  • cUR
  • UR
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Steel;Glass Fibre Reinforced Polyamide
Complies With IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1
Flammability Rating UL® 94V-0
Working Temperature -40 to 130 °C
Working Temperature -40 to 266 °F
Data Copied
Metric   |   Imperial

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy