nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit


nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit
High short-circuit kit designed to upgrade the nVent ERIFLEX IFBS so it may withstand high short-circuit values up to 130kA peak. This kit includes two strut nuts, two M8 – CHC Head Screws (75mm), two M8 – CHC Head Screws (40mm), and five reinforced spacers.
Details
Application images
Resources
CAD
Features
- Designed to reinforce the nVent ERIFLEX IFBS Support Kit
- Can be mounted on a C-shaped profile
- Low smoke, halogen free, flame retardant and resistant to high temperatures
- IEC® 61439-1 certified and RoHS compliant
Specifications
Material | Steel;Glass Fibre Reinforced Polyamide |
Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1 |
Flammability Rating | UL® 94V-0 |
Working Temperature | -40 to 130 °C |
Working Temperature | -40 to 266 °F |
Recommendation - Max Distance Between Supports (in) | ||
Ipk (Short-Circuit Current Peak - kA) | IFBS Support Kit 20/24/32 + High Short-Circuit Kit | IFBS Support Kit 40/50/63 + High Short-Circuit Kit |
10 | 39.37 | 39.37 |
20 | 39.37 | 39.37 |
30 | 39.37 | 39.37 |
40 | 29.13 | 39.37 |
50 | 18.90 | 39.37 |
60 | 12.99 | 30.31 |
70 | 9.45 | 22.44 |
80 | 7.48 | 16.93 |
90 | 5.90 | 13.38 |
100 | 4.72 | 11.02 |
110 | - | 9.05 |
120 | - | 7.48 |
130 | - | 6.3 |
Flyer
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 CC13423_IFBS
English
IEC 61439-1
CE, ERIFLEX IFBS
English
EN IEC 61439-1
cUR QEUY8.E125470
English
CSA C22.2 No. 29, CSA C22.2 No. 244
cUR QEUY8.E125470
CSA C22.2 No. 29, CSA C22.2 No. 244
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.