Skip to main content

Please Select Your Country/Language Preferences

PH35638.jpg image

FTCBI Insulated Flat Braid in Coil, Tinned Copper

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper;Polyvinylchloride
Finish Tinned
Data Copied
Metric   |   Imperial
Insulation Thickness 0.04"
Insulation Thickness 1 mm
Insulation Voltage 450 V
Flammability Rating UL® 94V-0
Temperature 158 °F Max
Temperature 70 °C Max
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy