TTCE Tubular Braid in Coil, Tinned Copper, 13 A, 3.35 kcmil, 164'


TTCE Tubular Braid in Coil, Tinned Copper, 13 A, 3.35 kcmil, 164'
Catalog#: TTCE3
The primary use of tubular braid is to provide sensitive cables with an EMC/EMI screen to shield them against electromagnetic, electrostatic and radio frequency interference. Optimum screening performance is obtained using copper wire braid that can also be used for earth continuity purposes.
Details
Resources
Features
- For screening connecting cables between equipment used in an electromagnetically disturbed environment
- Supplied with draw wire
Specifications
PRODUCT ATTRIBUTES
Coverage Efficiency | ||||
Part Number | Diameter | |||
Nom | Coverage | Max | Coverage | |
TTCE3 | 0.12" | 100% | 0.24" | 90% |
TTCE5 | 0.20" | 99% | 0.39" | 92% |
TTCE8 | 0.31" | 99% | 0.63" | 95% |
TTCE8HL | 0.31" | 99% | 0.63" | 95% |
TTCE10 | 0.39" | 100% | 0.79" | 92% |
TTCE15 | 0.59" | 100% | 0.98" | 94% |
TTCE20 | 0.79" | 99% | 1.57" | 87% |
TTCE25 | 0.98" | 99% | 1.97" | 92% |
TTCE30 | 1.18" | 100% | 2.36" | 90% |
TTCE35 | 1.38" | 100% | 2.76" | 94% |
Brochure
Flyer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.