Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread


Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread
Catalog#: ISOTP20M4
Details
Application images
Resources
CAD
Video
Features
- Halogen free
- High resistance to leakage current
- Great stability of electrical and mechanical parameters
- Fiberglass reinforced
- UL® Recognized in E125470 and evaluated for dielectric withstand rating of 1,500 VAC/DC
- RoHS compliant
Specifications
PRODUCT ATTRIBUTES
Brochure
Catalog
Engineering Specification
Flyer
Installation Manual / Instruction Sheet
Certifications
CE, ERIFLEX ISOTP
English
EN 61439
cUR QEUY8.E125470
English
CSA C22.2 No. 29, CSA C22.2 No. 244
cUR QEUY8.E125470
CSA C22.2 No. 29, CSA C22.2 No. 244
IEC 61439-1 ISO-TP Insulators
English
IEC 61439-1 (2017)
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
CSA-Comp 4641-30
English
CSA C22.2 No. 29
CSA-Comp 4641-30
CSA C22.2 No. 29

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.