Hydraulic Flexible/Non-Flexible Busbar Bender


Hydraulic Flexible/Non-Flexible Busbar Bender
Catalog#: HYDR-BB-BEN
Details
Resources
Features
- Works with copper or aluminium busbar and nVent ERIFLEX Flexibar
- Multi-function tool creates "V" or "Z" bends and straightens busbar for corrections
- Removable top plate allows for multiple bends on a busbar
- Bottom plate is etched to indicate a 90° bend
- Includes steel bar supports for bending busbar when tool is not fixed to the Hydraulic nVent ERIFLEX Flexibar and Busbar Work Center
- RoHS compliant
Specifications
PRODUCT ATTRIBUTES
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.