CABS Busbar Support Kit, 1–2 Busbars per Phase, 1.18"–4.72" Busbar Width, 0.39" Busbar Thickness, 21.65"

CABS Busbar Support Kit, 1–2 Busbars per Phase, 1.18"–4.72" Busbar Width, 0.39" Busbar Thickness, 21.65"
Catalog#: CABS2-10TN-600
Details
Application images
Resources
3D models
Video
Features
- For all busbar types
- Improve bending resistance by interlocking or stacking two profiles
- Quick and easy to install
- Halogen free insulators
- RoHS compliant
Specifications
Catalog
Instruction Manual
Certifications
CE, ERIFLEX CABS
EN 61439-1
IEC 61439-1 Busbar Supports
IEC 61439-1 (2017)
Bureau Veritas 41941 BV
ACE 14/163/4