CABS Fixing Kit

Details
Application images
Resources
Features
- Reinforces CABS supports when the distance between phases is greater than 175 mm (6.89") and when the aluminium profile is longer than 600 mm (23.62")
- Kit includes 12 threaded rods, 6 nuts and 6 washers