ABS Adjustable Busbar Support Profile, 6.56' x 0.91" x 1.85"

ABS Adjustable Busbar Support Profile, 6.56' x 0.91" x 1.85"
Catalog#: ABS-AP
Details
Application images
Resources
3D models
Features
- For use with ABS Adjustable Busbar Support Insulator Modules
- Drill holes in field for custom distances between phases
- Improve bending resistance by interlocking or stacking two profiles
- Attach profiles together or attach profile to the panel structure using ABS Adjustable Busbar Support Profile Stiffener
- RoHS compliant