DH Distance Holder and Spacer


DH Distance Holder and Spacer
Details
Application images
Resources
CAD
Features
- To make higher plates, screens or profiles
- Male-female allowing stable mounting
- Electrotechnical applications
Specifications
Insulation Voltage | 1000V |
Finish | Electrogalvanized |
Material | Steel;Polystyrene |
Flammability Rating | UL® 94HB |
Temperature | 176 °F Max |
Temperature | 80 °C Max |
Brochure
Catalog
Flyer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.