Surges and voltage transients are a major cause of expensive electronic equipment failure and business disruption. Damage may result in the loss of capital outlays, such as computers and communications equipment, as well as consequential loss of revenue and profits due to unscheduled system down-time.
nVent ERICO offers multiple series of surge suppressors that provide economical and reliable protection from voltage transients on power distribution systems.
Transient Discriminating (TD) technology helps ensure reliable and continued operation during sustained and abnormal over-voltage events. Internal thermal disconnect devices help ensure safe behavior at end-of-life. A visual indicator flag provides user-feedback in the event of such operation.
Features
- TD Technology with thermal disconnect protection
- CE, UL® 1449 Edition 4 Listed
- Available in various operating voltages to suit most common power distribution systems
Subcategories

Transient Discriminating Surge Diverter, 20 kA Three Mode

Transient Discriminating Surge Diverter, 50 kA Two Mode

Transient Discriminating Surge Diverter, 50 kA AU Three Mode

Transient Discriminating Surge Diverter, 100 kA Single Mode

Replacement Modules for Transient Discriminating Surge Diverters
Products | 7 results (18 items)

Transient Discriminating Surge Diverter, 20 kA Three Mode

TDS130 Replacement Module

TDS Replacement Module

Transient Discriminating Surge Diverter, 50 kA Two Mode

TSF Replacement Module

Transient Discriminating Surge Diverter, 50 kA AU Three Mode