nVent ERICO’s line of Transient Discriminating Panel Protectors are designed for critical protection applications. This line is specifically designed for equipment, panel and motor protection applications and to provide long life, even under the most adverse over-voltage conditions.
Features
- Built-in safety features include TD Technology, thermal protection and short circuit current cartridge fusing
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- Available in various operating voltages to suit most common power distribution systems
- CE, UL® 1449 Edition 4 Listed
Filter applied: 1
Subcategories
Products | 12 results (53 items)
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.