Stud to Web of Rail Kit
Stud to Web of Rail Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Provides material to directly connect studs to the neutral axis of the rail web utilizing the exothermic process
- Kits include an nVent ERICO Cadweld mold allocation, mold cleaning tool, flint ignitor, studs, washers and nuts
Specifications
Number of Connections | 1 |
Minimum Order Quantity | 50 |
Material | Graphite; Silicon Bronze; Stainless Steel 302 (EN 1.4324); Stainless Steel 304 (EN 1.4301) |
Rail Type | RI52; RI59 |
Brochure
Installation Manual / Instruction Sheet
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.