Rail Trolley Protector
Rail Trolley Protector
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Surge protection for 750 VDC systems within a rugged outdoor rated enclosure
- 100 kA 8/20 μs maximum surge rating provides protection suitable for exposed locations at an extended operational life
- Built-in safety features include thermal protection
- Remote indication module relays the status of internal protection elements
Specifications
Brochure
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.