Rail Base Track Circuit Single Shunt, T-Handle
Rail Base Track Circuit Single Shunt, T-Handle
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Easy-to-carry assembly that can be used on most common rail types
- "Two shunt assemblies are available: “Hard"" zero ohm or 0.06 ohm"
- No resistor to fail: Product is pre-engineered to provide permanent 0.06 ohm shunting
- Tested to assure reliability of 0.06 ohm shunt
- "Black or bright orange insulation available on “Hard"" shunt for high visibility and easy identification"
- Cable welded to terminal clamp
- Hardened contact points on clamps bite through rust and scale
- Unique design assures positive contact and firm grip
- T-shaped handle allows quick and easy tightening by hand
Specifications
Material | Cadmium Bronze;Steel;Polyvinylchloride |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including cadmium and vinyl chloride, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.