Portable Ground Rod Kit
Portable Ground Rod Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Segmented portable ground rod kit specified by the United States military
- Each of the three ground rod sections is 3’ (0.91 m) long, thus creating a total depth of 9’ (2.74 m) of earth grounding
- All accessories are provided in the kit to assemble the portable ground
- 6’ (1.83 m) of copper grounding cable connected to the rod, makes for an easy connection to a vehicle or other item requiring a ground
Specifications
Brochure
Flyer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including nickel, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.