Plug Bond Multipurpose Kit, Signal
Plug Bond Multipurpose Kit, Signal
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Used when a standard plug bond cannot be installed from the field side of a rail in tight areas such as frogs and switches
- Highly flexible cable is resistant to vibration fatigue
- Insulation manufactured from 600 volt-rated PVC
- Insulation thickness available: 4/64" (0.063", 1.6 mm)
Specifications
Number of Wires | 133 |
Conductor Type | AREMA® S-8 |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including cadmium, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.