nVent ERICO Railclips, Wrap-Around, Conductor Parallel
nVent ERICO Railclips, Wrap-Around, Conductor Parallel
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- "Steel clip with proprietary coating and ""wrap-around"" design"
- Securely holds conductors, reducing maintenance and improving wayside safety
- Clips easily wrap around by hand to adjust to the rail profile foot size
Specifications
Rail Type | 85 lb to 141 lb T-Rail Sections |
Finish | Multi-Layer Proprietary Coating |
Material | Steel |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.