nVent ERICO Cadweld Multi Mold for Vertical and Horizontal Applications

Kit includes: All graphite mold components required in the KITCDMV01 nVent ERICO Cadweld Multi Multiple Connection Type Mold Kit, (3) bases for ground rod connections: 12.8 mm (1/2"), 14.3 mm (Nominal 5/8"), 17.3 mm (Nominal 3/4"), (1) graphite base for horizontal connections, crucible, and cover.