Filter applied: 1
Products | 40 results (193 items)
Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.
DT Panel Protector (F), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Side-Mount Kit for TDX Panel Protector
Side-mount kit for compact and modular TDX panel protectors.
Compact TDX Panel Protector, 200 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Modular TDX Panel Protector, 100 kA
Transient Discriminating (TD) Technology provides increased service life.
Service Entrance Suppressor(P), 40 kA DC
Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Transient Discriminating MOVTEC
Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.
Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.