In-Line Cable Connector
In-Line Cable Connector
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Related Products
Features
- Cable splicer with four bolts for pressure on each cable
- LPC513 is compatible with nVent ERICO Cu-Bond Round Conductors
Specifications
Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
Finish | Tinned |
Brochure
Certifications
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.