Joint Bond T8 Mold Welder Frame Assembly, Power


Joint Bond T8 Mold Welder Frame Assembly, Power
Details
Application images
Resources
Video
Related Products
Features
- Replacement welder frame assembly for T8 joint bond welders
- Includes frame with mold lid, mold handle, mold cleaner and flint ignitor
Specifications
Rail Type | 85 lb to 141 lb T-Rail Sections |
Bond Terminal Style | C |
Material | Graphite;Steel;Thermoplastic |
Brochure
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including diisononyl phthalate, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.