Skip to main content

Please Select Your Country/Language Preferences

PH37601.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cadweld Exolon, Cable to Steel, VT, Steel Pipe or Flat Surface, #6 Concentric, 24" Min Pipe

Catalog#: XLVTC1H

Developed in 1988, nVent ERICO Cadweld Exolon connections represented a significant advancement in welded electrical connections for sensitive indoor applications like data centers, hospitals, and other clean room environments. The virtual elimination of smoke and a unique electronic starting system makes this an ideal solution for sensitive applications. Each nVent ERICO Cadweld Exolon package contains ceramic filters that produce an extremely low emission connection.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
W-XL-XX-X-XX-LH-XX-L-M
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
XL ERICO CADWELD EXOLON Designation
XX Mold Family
X Price Key
XX Conductor Size
LH Weld End LH = Weld on left end of conductor
RH = Weld on right end of conductor
(For VN Mold Family only)
XX Pipe Size
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
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy