Skip to main content

Please Select Your Country/Language Preferences

PH37539.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cadweld Exolon, Busbar to Busbar, BQ, 3 mm x 25 mm, 6 mm x 50 mm

Catalog#: XLBQCCAJPAMS

Developed in 1988, nVent ERICO Cadweld Exolon connections represented a significant advancement in welded electrical connections for sensitive indoor applications like data centers, hospitals, and other clean room environments. The virtual elimination of smoke and a unique electronic starting system makes this an ideal solution for sensitive applications. Each nVent ERICO Cadweld Exolon package contains ceramic filters that produce an extremely low emission connection.
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
XL-XX-X-XX-XX-L-M-W
XL ERICO CADWELD EXOLON Designation
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
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy