Skip to main content

Please Select Your Country/Language Preferences

PH37602.jpg image Hover to magnify image or click to enlarge

Cable to Steel, VV, Steel Pipe or Flat Surface, 9/16" Stranded, 24" Min Pipe

Catalog#: VVRSH
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
W-XX-X-XX-LH-XX-L-M
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
XX Mold Family
X Price Key
XX Conductor Code
LH Weld End LH = Weld on left end of conductor
RH = Weld on right end of conductor
(For Mold Families HG, VL, and VN only)
XX Pipe Size
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
* Empty if none

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy