Modular TDX Panel Protector, 100 kA, 277/480 V Un, 3Ph 4W+G Distribution System

Modular TDX Panel Protector, 100 kA, 277/480 V Un, 3Ph 4W+G Distribution System
Catalog#: TDX100M277480
Details
Application images
Resources
3D models
Features
- Transient Discriminating (TD) Technology provides increased service life
- Modular design allows easy replacement of surge modules
- Built-in features include TD Technology, thermal protection and short circuit current fusing
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- Status indication flag per mode, voltage presence LEDs, audible alarm and voltage-free contacts providing remote status monitoring
- 100 kA 8/20 μs maximum surge rating provides protection suitable for main-distribution panels and an extended operational life
Specifications
Brochure
Case Study
Instruction Manual
Technical
Warranty
Certifications
cUL VZCA7.E325047
CSA C22.2 No. 8 + 42 + Elect Not No. 516, CAN/CSA
UL VZCA.E325047
ANSI/UL 1449
CE, ERICO TDX
EN 61643-11