Cable to Cable, SS, 750 kcmil Concentric, 0.998" Conductor 1 OD, 4/0 Concentric, 0.528" Conductor 2 OD
Hover to magnify image or click to enlarge
Cable to Cable, SS, 750 kcmil Concentric, 0.998" Conductor 1 OD, 4/0 Concentric, 0.528" Conductor 2 OD
Catalog#: SSC4L2Q
nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.
Details
Application images
Resources
Video
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
Specifications
PRODUCT ATTRIBUTES
XX-X-XX-XX-L-M-W | ||
XX | Mold Family | |
X | Price Key | |
XX | Conductor Code 1 | |
XX | Conductor Code 2 | |
L* | Split Crucible |
Crucible section is split on molds designed with horizontal opening for easier cleaning
|
M* | Mold Only | |
W* | Wear Plates |
Reduce mechanical abrasion of molds at cable entry points
|
* Empty if none
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.