Potential Equalization Clamp, 350 V Spark-Over Voltage @ 100 V/s

Potential Equalization Clamp, 350 V Spark-Over Voltage @ 100 V/s
Catalog#: PEC100
Details
Resources
Features
- High peak current capability provides long service life
- Weatherproof enclosure is suitable for direct burial
- The PEC100 is ATEX approved and suitable for use in potentially explosive atmospheres
Specifications
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
UKCA, ERICO PEC100
EN IEC 60079-0 EN IEC 60079-15
CE, ERICO PEC100
EN60079-0 EN60079-15