Skip to main content

Please Select Your Country/Language Preferences

PH37586.jpg image Hover to magnify image or click to enlarge

Cable to Steel, Rail, HS, Steel Pipe or Flat Surface, 500 kcmil Ropelay, 24" Min Pipe

Catalog#: PB10HS3S

nVent ERICO Cadweld applications for railway properties utilize the nVent ERICO Cadweld Plus F80 and the nVent ERICO Cadweld F80 welding material alloys. nVent ERICO Cadweld exothermically welded connections are engineered to provide a permanent, molecular bond that will not loosen or corrode, enabling connection of dissimilar materials. The connections are designed to perform for the life of the conductor and/or installation. The nVent ERICO Cadweld connection has a current carrying capacity equal to or greater than that of the conductor and will withstand repeated fault currents without failing during operation. Once completed, installers can clearly ensure quality by visually inspecting the new connection.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
W-XXXX-XX-XX-LH-XX-L-M
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
XXXX Price Key
XX Mold Family
XX Conductor Size
LH Weld End LH = Weld on left end of conductor
RH = Weld on right end of conductor
(For VN Mold Family only)
XX Pipe Size
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
* Empty if none

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy