Skip to main content

Please Select Your Country/Language Preferences

PH37587.jpg image Hover to magnify image or click to enlarge

Cable to Steel, Heavy Duty, HT, Steel Pipe or Flat Surface, 4/0 Concentric

Catalog#: HDHTC2Q

Heavy duty connections were originally developed to be used on reclaimed cable. The heavy duty connections use a larger size connection cavity in the mold and a larger size welding material than the equivalent standard duty connection.

The larger size welding material supplies extra BTU’s to melt the heavy oxide coating on the conductor and to overcome some severe field conditions. Heavy duty connections eliminate cutting the run conductor on certain types of connections, reduce cable cleaning requirements for old or reclaimed cable, and increase reliability under adverse field conditions.

Heavy duty connections are increasingly being specified for copper-coated steel conductor connections.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
HD-XX-X-XX-XX-L-M-W
HD Heavy Duty Designation
XX Mold Family
X Price Key
XX Conductor Code
XX Pipe Size
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
* Empty if none

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy