EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 120 V Un

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 120 V Un
Catalog#: EDT215010R
Details
Application images
Resources
3D models
Video
Features
- Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions
- Enhanced temporary over voltage (TOV) withstand capability
- External back-up fuse is not required up to 315 A (IEC only)
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
PRODUCT ATTRIBUTES
Brochure
Installation Manual / Instruction Sheet
Certifications
VDE 40046924 EDT2
DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018 IEC 61643-11:2011