DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 277 V Un

DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 277 V Un
Catalog#: DT235010R
Details
Application images
Resources
Features
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- External back-up fuse is not required up to 315 A (IEC only)
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
Brochure
Case Study
Instruction Manual
Certifications
cUR VZCA8.E325047
CSA C22.2 No. 8, CSA Electrical Notice No. 516
CE, ERICO DT2 Series
EN 61643-11
UR VZCA2.E325047
ANSI/UL 1449
VDE 40046921 DT2
DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018 IEC 61643-11:2011