DT2 DIN Rail Surge Protection Class II, 2+0 Mode, 240 V Un

DT2 DIN Rail Surge Protection Class II, 2+0 Mode, 240 V Un
Catalog#: DT230020R
Details
Application images
Resources
Features
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- External back-up fuse is not required up to 315 A (IEC only)
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
Brochure
Case Study
Catalog
Instruction Manual
Certifications
cUR VZCA8.E325047
CSA C22.2 No. 8, CSA Electrical Notice No. 516
CE, ERICO DT2 Series
EN 61643-11
UR VZCA2.E325047
ANSI/UL 1449
VDE 40046921 DT2
DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018 IEC 61643-11:2011