DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 600 V Un

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 600 V Un
Catalog#: DT175010R
Details
Application images
Resources
Features
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- External back-up fuse is not required up to 315 A (IEC only)
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
Brochure
Case Study
Catalog
Instruction Manual
Certifications
CE, ERICO DT1 Series
EN 61643-11
cUR VZCA8.E325047
CSA C22.2 No. 8, CSA Electrical Notice No. 516
UR VZCA2.E325047
ANSI/UL 1449
VDE 40046897 DT1
DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018; IEC 61643-11:2011